Back to Top

Dig Into the Details

Explore Vista switchgear’s construction and key features with this 3D product viewer.

Vista Switchgear Features

Rain Drop_green_RGB.png

Durability

  • Dust-, corrosion-, and leak-proof stainless steel tank
  • Submersible
strategize_green.png

Flexibility

  • Multiple ratings, from 15 to 38 kV*
  • Available in manual or automated remote supervisory models
safety_green.png

Safety and simplicity

  • Easy operation
  • Large viewing windows and visible open gap
  • No fuse handling required
  • No circuit-breaker racking
  • Blade switches
  • Arc resistant*
  • Overcurrent control
  • Integral ground position standard on each way

Key Definitions

Arc resistance

The ability to endure and mitigate electric arcs. Vista and Vista Green switchgear are arc-resistant by design. All the critical switching components are inside a robotic-welded stainless steel tank.

Bushings

Insulators that provide a means of connection to the bus inside the Vista switchgear tank.

Distributed system design

A design that uses multiple switchgear devices throughout the system to isolate faults and reroute power.

Low-voltage enclosure (LVE)

A side-mounted enclosure that holds Vista switchgear’s metering, communication, and control components. The LVE is completely isolated from the medium-voltage components and is a feature of automated remote supervisory Vista switchgear models.

T-body/Elbow termination

A style of cable connection assembly that attaches to a bushing and terminates at a 90-degree angle.

Voltage and current sensing

Automatic detection of voltage or current on a way. A feature of remote supervisory and source-transfer Vista and Vista Green switchgear.

Way

A compartmentalized section of a Vista, Vista Green, or Vista SD switchgear device. Ways are capable of performing switching and fault interruption for three-phase applications. Vista switchgear is designed with a common bus structure: There is no main/feeder hierarchy, so any way can be either a source or a load.

  • IEEE Standards, including but not limited to applicable sections of C37.74—Institute of Electrical and Electronics Engineers (IEEE) Standard Requirements for Subsurface, Vault, and Pad-Mounted Load-Interrupter Switchgear and Fused Load-Interrupter Switchgear for Alternating Current Systems up to 38 kV, in addition to C37.60, and C37.20.7
  • Canadian Safety Association (CSA) and UL Standards**
  • National Electrical Manufacturer’s Association (NEMA) and Ingress Protection (IP)—enclosure standards
  • International Electrotechnical Commission (IEC) 60298 (IEC 62271-200)— Arc Flash Standard (applies to Vista and Vista Green switchgear only)
  • American National Standards Institute (ANSI) ANSI C57.12.28
  • Bushings and bushing wells compatible with ANSI/IEEE Standard 386-2016 for Separable Insulated Connector Systems for Power Distribution Systems Rated 2.5 kV through 35kV

**Label provided upon request at the time of the order

Looking to Dive Deeper? Let’s Chat

Contact Us