Alduti-Rupter® Switches - Outdoor Distribution
Alduti-Rupter® Switches - Outdoor Distribution
For outdoor distribution, 14.4 kV through 69 kV
These time-proven, reliable switches provide no-external-arc circuit interruption of overhead distribution feeders and outdoor distribution substations
S&C Alduti-Rupter Switches provide no-external-arc circuit interruption for overhead distribution feeders and outdoor distribution substations. They are ideally suited for the following switching duties:
- Line switching
- Transformer switching
- Cable switching
Alduti-Rupter Switches are available in voltage ratings through 69 kV in seven rugged group-operated, three-pole styles. They can be tailored to suit any configuration and mount on any structure. Alduti-Rupter Switches are offered in ratings of 600 through 2400 amperes continuous and 1600 amperes interrupting.
For your heavy-duty station and feeder applications — thru 69 kV
- Adaptable to any station structure with broad choice of standard and custom mounting arrangements
- Live switching through 1600 A simplifies switching procedures . . . saves time, reduces errors
- Blade-to-interrupter sequencing ensures interrupters are closed when the switch is closed
- Unmatched performance for 38-kV and 48-kV feeders with ultra-smooth single- or double-break interruption . . . plus duty-cycle fault closing
- Proven through full-scale testing in the laboratory and the field . . . at maximum voltages, currents, and TRVs
- Available with power operation for distribution automation or source transfer . . . with S&C’s high-speed operators matched to Alduti-Rupter and the application
For applications where there is no need for simultaneous three-phase switching, single-pole Alduti-Rupter Switches are an excellent alternative; they’re conveniently operated with a conventional hookstick.
Because Alduti-Rupter Switches can switch loaded or unloaded lines, transformers, and cables, they are ideally suited for remote supervisory control or fully automatic operation when equipped with an S&C Switch Operator–Type AS-1A (for switches with rotating operating mechanisms) or Type AS-10 (for switches with reciprocating operating mechanisms).
Alduti-Rupter Side-Break Switch Construction Features - Overhead Distribution
Alduti-Rupter Vertical-Break Switch Construction Features - Overhead Distribution
Three-Pole Side-Break Integer Style (Group Operated)
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes, RMS | |||
Nom. | Max | BIL | Continuous and Interrupting | Momentary, Asymmetrical |
14.4 | 17.0 | 110 | 1200 | 40 000 |
25 | 27 | 150 | 1200 | 40 000 |
25/34.5 | 38 | 150 | 600 | 40 000 |
34.5 | 38 | 200 | 600 | 40 000 |
34.5 | 38 | 200 | 1200 | 40 000 |
Three-Pole Vertical-Break Integer Style (Group Operated)
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes, RMS | |||
Nom. | Max | BIL | Continuous and Interrupting | Momentary, Asymmetrical |
25/34.5 | 38 | 150 | 600 | 40 000 |
25/34.5 | 38 | 150 | 1200 | 40 000 |
34.5 | 38 | 200 | 600 | 40 000 |
34.5 | 38 | 200 | 1200 | 40 000 |
Three-Pole Double-Break Integer Style (Group Operated)
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes | |||
Nom. | Max | BIL | Continuous and Interrupting (RMS) | Peak Withstand |
46 | 48.3 | 250 | 630 | 65 000 |
Three-Pole Side-Break Heavy-Duty Style (Group Operated)
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes, RMS | |||
Nom. | Max | BIL | Continuous and Interrupting | Momentary, Asymmetrical |
14.4 | 17.0 | 110 | 600 | 40 000 |
25 | 27 | 150 | 600 | 40 000 |
34.5 | 38 | 200 | 600 | 40 000 |
34.5 | 38 | 200 | 1200 | 40 000 |
Three-Pole Side-Break Standard-Duty Style (Group Operated)
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes, RMS | |||
Nom. | Max | BIL | Continuous and Interrupting | Momentary, Asymmetrical |
14.4 | 17.0 | 110 | 600 | 40 000 |
Three-Pole Vertical-Break Style (Group Operated)
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes, RMS | |||
Nom. | Max | BIL | Continuous and Interrupting | Momentary, Asymmetrical |
14.4 | 17.0 | 110 | 600 | 40 000 |
14.4 | 17.0 | 110 | 1200 | 61 000 |
14.4 | 17.0 | 110 | 2400 / 1600 | 40 000 |
25 | 27 | 150 | 600 | 40 000 |
25 | 27 | 150 | 1200 | 61 000 |
25/34.5 | 38 | 150 | 1200 | 40 000 |
34.5 | 38 | 200 | 600 | 40 000 |
34.5 | 38 | 200 | 1200 | 40 000 |
Three-Pole Double-Break Style (Group Operated)
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes, RMS | |||
Nom. | Max | BIL | Continuous and Interrupting | Momentary, Asymmetrical |
34.5 | 38 | 200 | 630 | 40 000 |
46 | 48.3 | 250 | 630 | 40 000 |
69 | 72.5 | 350 | 1200 / 600 | 40 000 |
Single-Pole Heavy-Duty Style
50/60-Hz Ratings | ||||
---|---|---|---|---|
kV | Amperes, RMS | |||
Nom. | Max | BIL | Continuous and Interrupting | Momentary, Asymmetrical |
14.4 | 17.0 | 110 | 600 | 40 000 |
14.4 | 17.0 | 110 | 1200 | 61 000 |
25 | 27 | 150 | 600 | 40 000 |
25 | 27 | 150 | 1200 | 61 000 |
A variety of optional features are available for Alduti-Rupter Switches:
- Mounting provisions for surge arresters
- Ice shields
- Dead-ending provisions
- Extension-link assemblies
- Fiberglass insulating section in vertical operating shaft
- Cypoxy™ Insulator in vertical operating shaft
- Insulated interphase sections
- Key interlocks
6801M Automatic Switch Operators
6801M Automatic Switch Operators are fully integrated, microprocessor-based controls that let you automate almost any distribution-class switch and are an ideal match for Alduti-Rupter Switches. By combining and testing the electromechanical components, RTU, control, and communications as a single package, we also added intelligence, increased reliability, and reduced costs.
S&C 6801M Automatic Switch Operators are available in two versions—torsional, for rotating-type mechanisms, and reciprocating, for reciprocating-type operating mechanisms. Both versions operate in 0.5 seconds. This high operating speed is fully compatible with the moving-contact velocity required by the interrupters to ensure full interrupting capability for the applicable switch styles and mounting arrangements.
AS-1A and AS-10 Switch Operators
Types AS-1A and AS-10 Switch Operators are high-speed operators expressly designed for power operation of S&C Alduti-Rupter Switches.
- Type AS-1A Switch Operators are intended for use with S&C Alduti-Rupter Switches with rotating-type operating mechanisms and have a maximum operating time of 0.75 second.
- Type AS-10 Switch Operators are intended for use with S&C Alduti-Rupter Switches with reciprocating-type operating mechanisms and have a maximum operating time of 1.2 seconds. This high operating speed provides sufficient moving-contact velocity in the Alduti-Rupter Switch interrupters to ensure full interrupting capability and long operating life.
A variety of mounting configurations are available, tailored to the most popular overhead-distribution line designs. Refer to S&C Publication 761-80 for standard mounting arrangements.
Standard erection drawings for S&C Alduti-Rupter® Switches, Omni-Rupter® Switches, Scada-Mate® Switches, Circuit-Switchers, etc. can be requested by completing the form here.