Circuit Switcher Workshop
Summary
S&C’s two-day-long Circuit-Switcher Training will provide attendees with valuable, in-depth information and a unique hands-on experience in the installation, operation, adjustment, and maintenance of the following S&C Circuit-Switchers:
- Type G through Mark V Circuit-Switchers
- Series 2000 Circuit-Switchers
The workshop’s primary emphasis is Circuit-Switchers rated 34.5 kV through 230 kV.
Lunch will be provided, as well as S&C training manuals.
Who Should Attend?
Power line technicians
Instructors
Instructors for this training are S&C Electric engineers who design, test, implement, and troubleshoot circuit switcher systems daily.
Workshop Schedule
Chicago, IL | October 8-9, 2024 | Register Now |
West Palm Beach, FL | May 14-15, 2024 | Register Now |
West Palm Beach, FL | November 5-6, 2024 |
Attendees will receive an e-mail before the start of the workshop that will provide more details. The registration fee for this workshop is $1850 USD per attendee.
Registration
Registration is now open and will close two weeks before the start of each workshop.