Contact Us Back to Top

When fuses protecting overhead distribution transformers operate, 70% of the time the issue is temporary and requires no additional repair work. That equates to unnecessary maintenance costs for issues that could have been altogether avoided.

The VacuFuse II Self-Resetting Interrupter replaces fuses above overhead transformers to help avoid nuisance outages. This modern solution brings greater reliability and resiliency, increased cost savings, and improved operations at the grid edge.

Advantages

70% nuisance outages means wasted O&M

Learn More

Improves customer satisfaction

Learn More

Simple and straightforward installation

Learn More

Mitigates risk for crews and the environment

Learn More

How VacuFuse II Interrupters Modernize the Grid Edge

466-4500-Educational-Material.jpg
466-4500-Educational-Material.jpg

Case Studies

Inventing Technology for Grid Reliability’s New Frontier

Read Full Case Study

Need Support?

S&C is here to help you through any stage in your grid-modernization journey, from system studies to operation videos. Explore more below.

Construction

VacuFuse® II Self-Resetting Interrupter anatomy

Product Details

Information Bulletin 466-211 contains curve plots for all VacuFuse II Self-Resetting Interrupter TCCs. Data points for these curves can be found here.

(On mobile, swipe left for remaining ratings information.)

Table 1. Complete VacuFuse II Self-Resetting Interrupter—For a new installation. Includes VacuFuse II interrupter, cutout mounting (less mounting bracket), and connectors.

Cutout Mounting Size, kV Phase-to-Neutral Voltage Rating, kV BIL, kV1 Amperes Amperes Interr., Sym.
Cont., RMS2
15 7.2 - 9.0 110 20 6 300
25 7.2 - 9.0 150 20 6 300
  • 1 BIL is achieved with the VacuFuse II interrupter dropped open.
  • 2 Available in 2- to 20-ampere models, with minimum trip currents from 4 to 40 amperes.

Table 2. VacuFuse II Self-Resetting Interrupter Only—For retrofit in an existing present-production (“-R10” or “-R11”) S&C-only cutout mounting.

Cutout Mounting Size, kV Phase-to-Neutral Voltage Rating, kV BIL, kV1 Amperes Amperes Interr., Sym.
Cont., RMS2
15 7.2 - 9.0 110 20 6 300
25 7.2 - 9.0 125/150 20 6 300
  • 1 BIL is achieved with the VacuFuse II interrupter dropped open.
  • 2 Available in 2- to 20-ampere models, with minimum trip currents from 4 to 40 amperes.
  • ● BIL is dependent on the cutout mounting into which the VacuFuse II interrupter is installed.

Loading...

Contact us today to learn more.

Contact Us