Contact Us Back to Top

Up to 80% of faults on overhead lateral lines are caused by temporary issues, such as vegetation, animals, and storms.

S&C’s TripSaver II recloser replaces fuses and automatically restores power after temporary faults, preventing outages and unnecessary truck rolls.

Avoid disturbances that disrupt your customers and impact your bottom line with S&C’s single-phase recloser. 

Reclosers vs. Fuses

Lateral fusing strategies force trade-offs. Customers either experience a sustained or momentary interruption. Crews must be sent to replace the blown fuse and restore power. See how S&C’s single-phase recloser combines the best of fuse-saving and fuse-blowing strategies in one device to mitigate or isolate outages closer to the fault.

Advantages

Win massive gains by advancing your lateral protection strategy with TripSaver II reclosers.

green award ribbon icon

Customer Satisfaction

Mitigate momentary and sustained outages despite the weather to improve SAIDI, SAIFI, and MAIFI.

Green cash icon

O&M Cost Savings

Avoid unnecessary truck rolls to allow crews to focus on modernization initiatives and restoration services.

green environmentally friendly icon

Eco-Friendly Benefits

Lower your carbon footprint with fewer trips, and replace fuses that can cause sparks and debris.

bright light_green advantages.png

Rapid Installation and Results

Easily integrate devices into your system using cutouts and programmable fuse curves.

Savings Calculator

Pick a feeder on your system, and calculate how much you could save by using a TripSaver II recloser.

Calculate

Pounds of CO2 Emissions TripSaver II Reclosers Prevented This Year

*Calculated based on the U.S. Environmental Protection Agency Greenhouse Gas Equivalencies Calculator and utility-reported statistics for S&C’s TripSaver II recloser

Case Studies

Florida

80,000 Reclosers Combat Nation’s Toughest Weather

Read Full Case Study

Alabama

Data-Driven Approach Eliminates 6,000 Interruptions Annually

Read Full Case Study

Minas Gerais, Brazil

Improving Reliability by More Than 90%

Read Full Case Study

Northeastern Oklahoma

Breaking a Costly, Annual Maintenance Cycle

Read Full Case Study

Parana, Brazil

National Regulatory Requirements Met with Reclosers

Read Full Case Study

South Island, New Zealand

Reclosers Provide Significant Reduction in O&M Costs

Read Full Case Study

United Kingdom

Recloser Installation Achieves Speedy Return on Investment

Read Full Case Study

Federated States of Micronesia

Island Nation Enhances Reliability, Resilience With Reclosers

Read Full Case Study

Texas

Texas Co-op Modernizes Grid for Growing Community

Read Full Case Study

Construction & Design

TripSaver II Construction

Features

Green TCC Curve Icon

TCC Curve Variety

Hundreds of TCC curves available for easy integration and device coordination

Vacuum Interrupter Icon

Vacuum Interrupter

Fault current quietly contained and interrupted inside a vacuum-sealed chamber

Disconnected TripSaver II Icon

Local Manual Open

Breaks the load without a loadbreaking tool

Non-Reclose Mode Icon

Non-Reclose Mode

Disables the programmed automatic reclosing

Reclose Mode Icon

Reclosing Operations

Up to three reclosings before dropping open to provide a visible gap

linked chain icon

Restraint Feature

In-rush restraint feature always on; will not nuisance trip on in-rush

LCD Screen Icon

Operational Status

LCD screens display real-time device status with information scrolling

snow cloud icon

Ice Breaking

Capability for device to break ¾-inch (20mm) of ice

sectionalizing mode icon

Sectionalizing Mode

Can operate as a sectionalizer over a range of fault currents

laptop icon

Service Center

Service center-configurable; can reconfigure operating sequence

Microprocessor green icon

Microprocessor Control

Line-powered microprocessor control, with no batteries needed

bidirectional icon

Sequence Coordination

Improves coordination between upstream and downstream reclosers to prevent nuisance momentary outages

Guidebooks

Thinking about running a TripSaver II recloser pilot or want to check whether you’re optimizing it for the best results? Or perhaps you’re gearing up for widescale deployment and want to be sure you’ve thought through all the steps to come? We’ve assembled best practices from working with utilities like yours to share our expertise as you bring TripSaver II reclosers onto your system.

Assessment Guide

Expert insights for gauging single-phase recloser suitability for your system

View or Download

Pilot Guide

A roadmap for how to run a successful pilot for optimal results

View or Download

Deployment Guide

Best practices to ensure a smooth and efficient widescale installation

View or Download

Need Support?

S&C is here to help you through any stage in your grid-modernization journey, from system studies to installation videos. Explore more below.

Product Details

(On mobile, swipe left for remaining ratings information.)

50/60-Hz Ratings①With Porcelain InsulatorWith Polymer Insulator
kV
Amperes, RMSLeakage Distance to Ground Minimum, Inches (mm)Base Catalog NumberLeakage Distance to Ground Minimum, Inches (mm)Base Catalog Number
System ClassNom.MaxBILCont.Interr., Sym
15 15 15.5 110 40 4 000 8½ (216) 990511 14¾ (375) 990511-P
6 300 8½ (216) 990611 14¾ (375) 990611-P
100 4 000 8½ (216) 990111 14¾ (375) 990111-P
6 300 8½ (216) 990211 14¾ (375) 990211-P
200 4 000 8½ (216) 990311 14¾ (375) 990311-P
6 300 8½ (216) 990411 14¾ (375) 990411-P
25 25 29 125 40 4 000 11 (279) 990522
6 300 11 (279) 990622
150 4 000 17 (432) 990532 26½ (673) 990532-P
6 300 17 (432) 990632 26½ (673) 990632-P
125 100 4 000 11 (279) 990122
6 300 11 (279) 990222
150 100 4 000 17 (432) 990132⬤ 26½ (673) 990132-P⬤
6 300 17 (432) 990232⬤ 26½ (673) 990232-P⬤
125 200 4 000 11 (279) 990322
6 300 11 (279) 990422
150 200 4 000 17 (432) 990332⬤ 26½ (673) 990332-P⬤
6 300 17 (432) 990432⬤ 26½ (673) 990432-P⬤

① For 50-Hz applications, specify Microprocessor Control for Application on 50-Hz systems, catalog number suffic "-F".
② Minimum trip current is 5 amperes for 40 A continuous, 5 amperes for 100 A continuous and 10 amperes for 200 A continuous TripSaver II reclosers.
⬤ Applicable for protection of single-phase-to-neutral circuits only in solidly-grounded-neutral (multi-grounded-neutral) 34.5-kV systems where leakage distance to ground meets user's requirement. Uses 25-kV, 150-kV BIL mounting.

Loading...

Contact us to learn more.

Contact Us