Recloser Bypass Disconnects
For outdoor distribution, 14.4 kV through 34.5 kV
S&C Recloser Bypass Disconnects are station-type devices used to bypass and isolate automatic circuit reclosers for repair or routine maintenance
Recloser Bypass Disconnects are used in combination with a separately mounted S&C Loadbuster Disconnect® Switch to bypass and isolate automatic circuit reclosers for maintenance or inspection. These station-type devices are also suitable for other applications, such as bypassing and isolating current transformers.
S&C Recloser Bypass Disconnects are available in voltage ratings of 14.4 kV, 25 kV, and 34.5 kV and, depending on which S&C Recloser Bypass Disconnect is specified, can be applied on circuits having a continuous current level through 600 amperes.
Recloser Bypass Disconnects consist of a fuse — an S&C Type SMD-20, Type SMD-40, or Type SM-5® Power Fuse, or an S&C Type XS Fuse Cutout (depending on the available fault and continuous current levels of the application) — in series with an integral S&C Loadbuster Disconnect. The fuse is inserted into the device to protect the circuit while the recloser is out of service.
Recloser Bypass Disconnects are alternately available with a second Loadbuster Disconnect (in place of the fuse) for applications where devices other than protective equipment are being bypassed for maintenance or inspection.
S&C’s Recloser Bypass Disconnects are manufactured in accordance with a quality system certified to ISO9001:2000.
(On mobile, swipe left for remaining ratings information.)
50/60-Hz Ratings | Fuse Type | |||||||
---|---|---|---|---|---|---|---|---|
kV | Switch | Fuse | ||||||
Nom. | Max | BIL | Cont. | Mom. Asym. | Max | Interr., Sym. | ||
60 Hz | 50 Hz | |||||||
14.4 | 15 | 110 | 600 | 40 000 | 100 | 7 100 | 5 680 | XS Fuse Cutout |
200 | 7 100 | 5 680 | XS Fuse Cutout | |||||
15.5 | 110 | 600 | 40 000 | 200E or 200K | 14 000 | 11 200 | SMD-20 | |
400E | 25 000 | 20 000 | SMD-40 | |||||
400E | 34 000 | 27 200 | SM-5 | |||||
— | — | — | ♠ | |||||
25 | 27 | 150 | 600 | 40 000 | 100 | 5 300 | 4 240 | XS Fuse Cutout |
200E or 200K | 12 500 | 10 000 | SMD-20 | |||||
300E | 20 000 | 16 000 | SM-5 | |||||
400E | 20 000 | 16 000 | SMD-40 | |||||
— | — | — | ♠ | |||||
34.5 | 38 | 200 | 900 | 40 000 | 200E or 200K | 10 000 | 8 000 | SMD-20 |
♠ Furnished with a second S&C Loadbuster Disconnect in place of the fuse.
Recloser Bypass Disconnect with SMD-20 Power Fuse
Recloser Bypass Disconnect with SMD-40 Power Fuse
Recloser Bypass Disconnect with SM-5 Power Fuse
Recloser Bypass Disconnect with Type XS Fuse Cutout
Recloser Bypass Disconnect with a second Loadbuster Disconnect® in place of fuse
Recloser Bypass Disconnect Type RA