Patents
S&C Electric Company Patent Notice Pursuant to Virtual Patent Marking Provisions of 35 USC §287
S&C goods, materials or components may be covered by or licensed under one or more of the U.S. patents in the list below. The content of this list will be updated from time to time. Patent applications may be pending or published and patents may have issued in the U.S. and elsewhere which are not identified on this list.
D796,941 | 11,631,560 | 11,328,885 | 10,784,812 | 10,310,461 | 8,351,606 | 7,773,360 | 6,922,132 |
D778,145 | 11,621,554 | 11,322,927 | 10,784,677 | 10,247,767 | 8,350,412 | 7,672,108 | 6,922,087 |
D772,185 | 11,616,358 | 11,287,456 | 10,784,064 | 10,099,899 | 8,334,738 | 7,626,397 | 6,917,186 |
D722,030 | 11,612,071 | 11,303,109 | 10,734,810 | 10,045,396 | 8,301,314 | 7,592,555 | 6,867,679 |
11,779,114 | 11,611,204 | 11,268,994 | 10,727,662 | 9,880,724 | 8,272,127 | 7,440,251 | 6,720,857 |
11,799,299 | 11,611,210 | 11,177,103 | 10,643,808 | 9,871,354 | 8,207,728 | 7,391,597 | |
11,811,213 | 11,605,948 | 11,087,940 | 10,614,531 | 9,685,280 | 8,085,123 | 7,352,265 | |
11,817,702 | 11,585,865 | 10,964,496 | 10,608,393 | 9,679,708 | 8,072,727 | 7,314,021 | |
11,848,557 | 11,569,652 | 10,955,448 | 10,600,593 | 9,660,402 | 8,022,318 | 7,279,654 | |
11,874,309 | 11,563,318 | 10,958,074 | 10,593,497 | 9,640,953 | 8,000,069 | 7,253,603 | |
11,879,972 | 11,552,466 | 11,063,450 | 10,587,109 | 9,583,897 | 7,982,338 | 7,230,411 | |
11,756,756 | 11,508,539 | 11,081,878 | 10,581,235 | 9,576,757 | 7,916,627 | 7,223,928 | |
11,742,161 | 11,430,615 | 10,937,613 | 10,535,993 | 9,385,493 | 7,916,437 | 7,180,004 | |
11,728,638 | 11,431,167 | 10,910,816 | 10,504,678 | 9,362,663 | 7,893,380 | 7,122,917 | |
11,719,736 | 11,417,481 | 10,886,737 | 10,468,886 | 9,106,571 | 7,864,023 | 7,041,913 | |
11,670,471 | 11,385,263 | 10,884,049 | 10,439,511 | 8,824,116 | 7,864,022 | 7,026,560 | |
11,657,959 | 11,378,609 | 10,868,425 | 10,431,983 | 8,760,996 | 7,860,615 | 6,963,475 | |
11,646,572 | 11,378,594 | 10,826,287 | 10,418,804 | 8,681,462 | 7,820,926 | 6,950,764 | |
11,646,573 | 11,374,405 | 10,819,098 | 10,410,812 | 8,508,897 | 7,804,280 | 6,944,004 | |
11,646,563 | 11,348,747 | 10,818,460 | 10,320,193 | 8,508,070 | 7,786,412 | 6,943,313 | |
11,646,564 | 11,329,479 | 10,818,455 | 10,312,822 | 8,447,707 | 7,773,368 | 6,941,233 |