isaiah.davis@sandc.com Back to Top

Utilities have used oil-insulated switchgear for decades. But times change.

The modern grid continues to evolve. Sustainability pressures continue to mount.

It’s time for a new approach. It’s time for S&C’s Vista® Underground Distribution Switchgear.

Product Overview

green pad-mounted underground distribution switchgear

Vista Underground Distribution Switchgear

Vista switchgear solves difficult switching and protection challenges and improves reliability using SF6 insulating gas. Built with the user in mind, it only takes one person to operate, and includes other features designed for operator safety, such as highly visible gaps.

Vista Green Unit

Vista Green Underground Distribution Switchgear

Vista Green switchgear provides the same features, design, and reliability benefits of Vista switchgear without the SF6 gas. This alternative instead uses a hermetically sealed CO2 mix that reduces its global warming potential by 97% compared to SF6 switchgear.

Advantages

Vista and Vista Green are built to minimize reliability risks and deliver significant cost savings.

lightning icon

Withstands harsh environments

umbrella icon

Fully submersible, sealed, and protected

cash icon

Reduces maintenance costs

positive data icon

Improves reliability over oil-insulated switchgear

voltage icon

Certified arc-resistant

electrician icon

Simple operation

service provider icon

No fuse handling

sustainable icon

Green insulation technology*

*Applies to Vista Green switchgear only.

Construction & Design

Explore the construction and key features of this product using the 3D product viewer below. For instructions on how to use the viewer, click the Help button next to the black question mark icon.

Features

Sustainable System Icon

Green Insulation Technology

Insulation has drastically reduced global-warming potential.*

choices icon

Manual or Automated

Choose manual, automated, or remote operational capabilities with a motor operator.

Raindrop icon

Dust, Corrosion & Leak-Proof

Prevent leaking, rusting, or contamination to switchgear with a sealed design.

footprint icon

Smaller Footprint

The switchgear's compact, low-profile design minimizes footprint.

Magnifying Glass Icon

Visible Open Gap

Easily confirm closed, open, and grounded positions through large viewing windows.

strategize icon

Multiple Installation Styles

Choose from pad-mounted, vault-mounted, single-way wind-turbine, or UnderCoverTM style units.

vista green icon

No External Grounds

Ground medium-voltage cables using a standard internal ground switch. External grounds are not required.

event calendar icon

Low Maintenance

Minimal mechanical maintenance is required once a unit is installed; only an annual visual inspection is recommended.

TCC Curves Icon

Overcurrent Control

Superior coordination, flexibility, and reliability are made possible with a self-powered and user-friendly control.

*Applies to Vista Green switchgear only.

Why Go Green?

This alternative instead uses a hermetically sealed CO2 mix that drastically reduces its global warming potential compared to SF6 switchgear.

Explore the sustainable power of Vista Green switchgear

Guidebooks

Vista®, Vista Green Underground Distribution Switchgear for Utilities

Are you considering alternatives to oil-insulated switchgear? The guidebook summarizes how making the switch from oil-insulated switchgear to Vista, Vista Green, or Vista SD switchgear can be advantageous from an operational and maintenance standpoint.

View or Download PDF

Vista® and Vista® SD Underground Distribution Switchgear for Utilities: Improves reliability and safety while reducing maintenance costs

As the grid becomes more complex, utilities are facing a variety of challenges pressuring them to reassess their medium-voltage switchgear. In fact, some switchgear even poses risks that increase operation and maintenance (O&M) expenses while reducing reliability. As utilities reevaluate the switchgear on their system, they importantly should consider the scope of the challenges they may face and the breadth of switchgear products available that can best meet the needs of today’s grid.

View or Download PDF

Case Studies

Customer successes achieved using Vista or Vista Green switchgear.

West Coast Utility

Improved reliability and perfect coordination, while use of UnderCover Style units makes switchgear virtually invisible in the community.

Read More

Midwest Utility

Improved reliability, while sectionalizing and coordination are provided with the existing scheme.

Read More

Arizona Utility

Utility standardizes Vista switchgear on its system after this project’s success.

Read More

Product Details

Vista OCC

Vista and Vista Green switchgear are furnished with fault-interrupter ways includes a unique microprocessor-based overcurrent control that detects faults and initiates operation of the resettable fault interrupters. Program the control in the shop or in the field using your personal computer via an easily connected USB port. The control offers exceptional flexibility and reliability, and it includes features unavailable in other manufacturers’ devices—or only available at substantial extra cost:

  • Five families of curves: Standard “E,” “K,” and “T” speed curves are supported plus special customizable “coordinating-speed” tap and main curves.
  • Superior coordination with upstream protective devices and downstream power fuses: Coordinating-speed curves provide optimal coordination on underground distribution systems.
  • Custom curve attributes: Coordinating-speed curves can be easily modified to include two separate definite-time delays.
  • Separate phase and ground curves are standard: This enables better coordination with source-side breaker trip settings. Negative sequence and sensitive earth fault protection settings are also provided.
  • No extra “wake-up” time: If a fault-interrupter way is closed into a fault, the fault interrupter will trip and clear the fault per the selected TCC, with no additional delay.
  • Self-powered: Current transformers on fault-interrupter ways provide sensing and power. No batteries or battery maintenance is needed.
  • Simple and straightforward programming and access to status information: All programming software is stored in the control. Programming is completed via a browser-based user interface.
  • Event log: The log captures information on the last 64 events captured by the control.
  • Diagnostic information: Data is available to assess the status of the control.
  • Optional external trip provisions for additional functionality: Input from external sources such as transformer sudden-pressure relays can also trip the fault interrupters.

Loading...

Loading...

Contact us today to learn more.

Contact Us