Contact Us Back to Top

Up to 80% of faults on overhead lateral lines are caused by storm debris, vegetation, and animals.

S&C's TripSaver II single-phase recloser makes integrating automation easy. It replaces fuses to restore power automatically for temporary faults and isolate permanent faults to minimize impact and accelerate restoration.

Avoid outages and unnecessary truck rolls with the the field-proven recloser that delivers fast improvements.

TripSaver II Reclosers vs. Fuses

Lateral fusing strategies force trade-offs. Either every fault results in a sustained outage and a truck roll, or every customer on the feeder experiences a momentary outage. See how S&C’s single-phase recloser combines the best of fuse-saving and fuse-blowing strategies in one device to mitigate outages closer to the fault.

Advantages

Achieve multiple goals at once by advancing your lateral protection strategy with TripSaver II reclosers.

charged light_green.png

Avoids Outages

Mitigate momentary and sustained outages despite the weather to improve SAIDI, SAIFI, and MAIFI metrics.

Green cash icon

O&M Cost Savings

Avoid unnecessary truck rolls to allow crews to focus on value-add modernization initiatives and restoration.

bright light_green advantages.png

Rapid Installation and Results

Easily integrate devices into your system using S&C cutouts and programmable fuse curves.

green environmentally friendly icon

Eco-Friendly Benefits

Lower your carbon footprint with fewer trips, and replace dated technology that can have environmental risks.

Capture 24/7 Data and Analytics

Get greater grid visibility and data-driven results by adding Gridware® GridscopeTM solar-powered sensing and monitoring to your TripSaver II reclosers. 

  • Monitor faults and device response
  • Respond to events more efficiently
  • Measure ROI with data from a secure dashboard
  • Easily add communications to deployments
Explore the Solution

Case Studies

Decades of performance data from rural to urban deployments show TripSaver reclosers' value to utilities and their customers around the world.

Construction & Design

Explore the construction and key features of this product using the 3D product viewer below. For instructions on how to use the viewer, click the Help button next to the black question mark icon.

Features

lateral-line_green.jpg

Interrupting Ratings

Offers 6.3 kA and 4.0 kA fault-interrupting at 15.5 kV and 29 kV.

Green TCC Curve Icon

TCC Curve Variety

Hundreds of TCC curves available for easy integration and device coordination

Vacuum Interrupter Icon

Vacuum Interrupter

Fault current quietly contained and interrupted inside a vacuum-sealed chamber.

Disconnected TripSaver II Icon

Local Manual Open

Breaks the load without a loadbreaking tool.

Non-Reclose Mode Icon

Non-Reclosing Modes

Disables the programmed automatic reclosing, with three curves available.

stopwatch_green_RGB-50w.png

Delayed Close Option

Use cordless power module to add a time delay for crews before the vacuum interrupter closes*.

LCD Screen Icon

Operational Status

LCD screens display real-time device status with information scrolling.

snow cloud icon

Ice Breaking

Capability for the recloser to break through approximately ¾-inch (20mm) of ice.

sectionalizing mode icon

Sectionalizing Mode

Can operate as a sectionalizer over a range of fault currents

linked chain icon

Restraint Feature

In-rush restraint feature always on; will not nuisance trip on in-rush.

sensor_green_rgb.jpg

Communications Gateway

Adds functionality for gang operation and remote drop open.

bidirectional icon

Sequence Coordination

Improves coordination between upstream and downstream reclosers to prevent nuisance momentary outages

*Requires firmware v.2.1 or later

Guides

Wondering if TripSaver II single-phase reclosers are right for you? Discover their benefits and get expert tips on small to large-scale deployments based on our experiences with utilities like yours.

Expert insights for gauging single-phase recloser suitability for your system

View

A roadmap for how to run a successful pilot for optimal results

View

Best practices to ensure a smooth and efficient widescale installation

View

Need Support?

S&C is here to help you through any stage in your grid-modernization journey, from system studies to installation videos. Explore more below.

Product Details

(On mobile, swipe left for remaining ratings information.)

50/60-Hz Ratings①With Porcelain InsulatorWith Polymer Insulator
kV
Amperes, RMSLeakage Distance to Ground Minimum, Inches (mm)Base Catalog NumberLeakage Distance to Ground Minimum, Inches (mm)Base Catalog Number
System ClassNom.MaxBILCont.Interr., Sym
15 15 15.5 110 40 4 000 8½ (216) 990511 14¾ (375) 990511-P
6 300 8½ (216) 990611 14¾ (375) 990611-P
100 4 000 8½ (216) 990111 14¾ (375) 990111-P
6 300 8½ (216) 990211 14¾ (375) 990211-P
200 4 000 8½ (216) 990311 14¾ (375) 990311-P
6 300 8½ (216) 990411 14¾ (375) 990411-P
25 25 29 125 40 4 000 11 (279) 990522
6 300 11 (279) 990622
150 4 000 17 (432) 990532 26½ (673) 990532-P
6 300 17 (432) 990632 26½ (673) 990632-P
125 100 4 000 11 (279) 990122
6 300 11 (279) 990222
150 100 4 000 17 (432) 990132⬤ 26½ (673) 990132-P⬤
6 300 17 (432) 990232⬤ 26½ (673) 990232-P⬤
125 200 4 000 11 (279) 990322
6 300 11 (279) 990422
150 200 4 000 17 (432) 990332⬤ 26½ (673) 990332-P⬤
6 300 17 (432) 990432⬤ 26½ (673) 990432-P⬤

① For 50-Hz applications, specify Microprocessor Control for Application on 50-Hz systems, catalog number suffic "-F".
② Minimum trip current is 5 amperes for 40 A continuous, 5 amperes for 100 A continuous and 10 amperes for 200 A continuous TripSaver II reclosers.
⬤ Applicable for protection of single-phase-to-neutral circuits only in solidly-grounded-neutral (multi-grounded-neutral) 34.5-kV systems where leakage distance to ground meets user's requirement. Uses 25-kV, 150-kV BIL mounting.

Loading...

Contact us to learn more.

Request Information