S&C Electric Company

TripSaver™ Dropout Recloser

Ratings

kV Amperes, RMSFootnote 1
System Class Nom. Max BIL Continuous Interrupting, Sym.Footnote 2
15 15 15.5 110 30 1250
50 2 000
100 4 000
15/25Star 15 15.5 125 30 1250
50 2 000
100 4 000
150 30 1250
50 2 000
100 4 000
25 25 29 125 30 1250
50 2 000
100 4 000
150 30 1250
50 2 000
100 4 000
25/34.5Star 25 29 150Triangle 30 1250
50 2 000
100 4 000

Footnote 1 The minimum trip current is 70 amperes for TripSavers rated 30 amperes continuous, 120 amperes for TripSavers rated 50 amperes continuous, and 240 amperes for TripSavers rated 100 amperes continuous.
Footnote 2 Meets applicable sections of IEEE C37.60-2003.
 Applicable for protection of single-phase-to neutral circuits only where the leakage distance to ground meets users’ requirements.
 Meets 170-kV BIL rating requirement of IEC Publication 282-2. Applicable to mountings with porcelain insulators only.

 

S&C’s TripSaver Dropout Reclosers are manufactured in accordance with a quality system certified to ISO9001:2000.