S&C Electric Company

TripSaver™ Dropout Recloser

Construction Detail

TripSaver™ Dropout Recloser
  1. Birdproof-design insulator — higher insulation characteristics than ANSI distribution-cutout standards. NEMA Type B and extended mounting brackets available. Porcelain insulator shown; composite-polymer silicone also available.
  2. Parallel-groove connector — tin-plated cast red brass. For ease of connection, accommodates two conductors, even of unlike size. Other styles of connectors are also available.
  3. Upper contact — silver-to-silver; stainless-steel spring provides high contact pressure.
  4. Rugged attachment hooks for Loadbuster — guide TripSaver during closing.
  5. TripSaver Dropout Recloser
  6. Lower Contacts (not visible) — silver-to-silver; provide dual current path, independent of hinge pivot.
  7. Trunnion — high-strength cast bronze, silver plated. Surfaces around trunnion bear on broad hinge surfaces to keep TripSaver in alignment during closing.
  8. Mode Selector — for selection between automatic reclosing and non-reclosing operations. Non-reclosing mode has a one-shot to lock-out operation which can be used when crews are working downstream of the TripSaver.
  9. Mode Selector Clip — secures the mode selector in the non-reclose position.