S&C Electric Company

Source-Transfer Controls

Product Literature

The publications listed below have been saved in Adobe® PDF format. To view them, you’ll need Adobe’s Acrobat® Reader® software, available for free download at Adobe’s website.


Descriptive Literature
Title Description

Photo Sheet 515-700 (806 KB)

S&C Micro-AT Source-Transfer Controls: For use in S&C Metal-Enclosed Gear

Photo Sheet 515-701 (306 KB)

S&C Micro-AT Source-Transfer Controls: New Features

Photo Sheet 515-705 (839 KB)

S&C Micro-AT Source-Transfer Control: In Weatherproof Enclosure


Specifying and Ordering Information
Title Description

Specification Bulletin 515-31 (127 KB)

S&C Micro-AT Source-Transfer Controls


Instructions
Title Description

Instruction Sheet 514-501 (1 MB)

S&C Source-Transfer Controls - Type AT-2: For Two-Way Transfer, Catalog Numbers 38881 and 38883

Instruction Sheet 514-506 (1 MB)

S&C Source-Transfer Controls - Type AT-3: For Two-Way Transfer with Bus-Tie Switch, Catalog Numbers 38891 and 38893

Instruction Sheet 514-510 (1 MB)

S&C Source-Transfer Controls - Type AT-2: In Weatherproof Enclosures

Instruction Sheet 514-520 (316 KB)

S&C Type AT Source-Transfer Controls: Troubleshooting Guide

Instruction Sheet 514-525 (2 MB)

S&C Type AT Source-Transfer Controls: Field Replacement

Instruction Sheet 514-600 (254 KB)

S&C Current Sensors

Instruction Sheet 514-605 (329 KB)

S&C Source-Transfer Controls - Types AT-2, AT-3, and AT-12: S&C Test Accessory, Catalog Number TA-1316

Instruction Sheet 515-500 (736 KB)

S&C Micro-AT Source-Transfer Controls: For Use in S&C Metal-Enclosed Gear

Instruction Sheet 515-500.1 (19 KB)

S&C Micro-AT Source-Transfer Controls: Addendum to Instruction Sheets 515-500 and 515-600

Instruction Sheet 515-505 (2 MB)

S&C Micro-AT Source-Transfer Controls: Test Panel Feature

Instruction Sheet 515-506 (2 MB)

S&C Micro-AT Source-Transfer Controls: Instructions for Operation of Communications Card

Instruction Sheet 515-510 (231 KB)

S&C Micro-AT Source-Transfer Controls: S&C Test Accessory Catalog Number TA-2669

Instruction Sheet 515-520 (1 MB)

S&C Micro-AT Source-Transfer Controls: Troubleshooting Guide

Instruction Sheet 515-525 (3 MB)

S&C Micro-AT Source-Transfer Controls: Circuit Card and Front Panel Assembly Replacement

Instruction Sheet 515-526 (646 KB)

S&C Micro-AT Source-Transfer Controls: Instructions for Upgrading CPU Card, Replacing CPU Card Battery and Installing Communications Card

Instruction Sheet 515-530 (548 KB)

S&C Micro-AT Source-Transfer Controls: Quick-Start Programming

Instruction Sheet 515-600 (544 KB)

S&C Micro-AT Source-Transfer Control: In Weatherproof Enclosure


Reference
Title Description

Article Reprint 510-R84 (256 KB)

CLECO reverses declining service-reliability trend