S&C Electric Company

Type XS Fuse Cutouts

Extra-Heavy-Duty Styles

89021R10

89021R10
Rated:
14.4 kV nominal 
15 kV maximum
110 kV BIL
100 amperes continuous
10,000 amperes
interrupting RMS asymmetrical

89022R10

89022R10
Rated:
25 kV nominal 
27 kV maximum
125 kV BIL
100 amperes continuous
8,000 amperes
interrupting RMS asymmetrical

89042R10

89042R10
Rated:
25 kV nominal 
27 kV maximum
150 kV BIL
100 amperes continuous
8,000 amperes
interrupting RMS asymmetrical

 

  60-Hz rating.  

Effective April 17, 2010, Type XS Fuse Cutouts are no longer available from S&C to customers in the U.S. and Canada. Customers in the U.S. and Canada can purchase Type XS Fuse Cutouts from MacLean Power Systems. For additional information, please visit their website www.macleanpower.com.