S&C Electric Company

Type XS Fuse Cutouts

Ratings

kV Amperes, RMS Leakage Distance
to Ground,
Minimum
Nom. Max BIL Cont. Interr., Asym. Inches mm
60 Hz 50 Hz
14.4 15 110 100 10 000
12 000
8 000
9 600
8-1/2 216
16 000 12 800 8-1/2 216
200 12 000 9 600 8-1/2 216
Disconnect
300
8-1/2 216
25 27 125 100 8 000 6 400 11 279
12 000
16 000
9 600
12 800
11 279
200 10 000 8 000 11 279
Disconnect
300
11 279
150 100 8 000 6 400 17 432
12 000
16 000
9 600
12 800
17 432
12 000 9 600 26 660
200 10 000 8 000 17 432
Disconnect
300
17 432
26 660

 One-shot rating, based on replacement of cutout tube only.

Effective April 17, 2010, Type XS Fuse Cutouts are no longer available from S&C to customers in the U.S. and Canada. Customers in the U.S. and Canada can purchase Type XS Fuse Cutouts from MacLean Power Systems. For additional information, please visit their website www.macleanpower.com.