Utilities are responding to increasingly severe weather by taking proactive steps to improve grid reliability and resilience. Undergrounding residential lateral lines is a key grid-hardening strategy that limits storm exposure and minimizes the frequency of transient faults.
When a fault occurs on an underground residential distribution circuit, it always results in a permanent outage. Often, the issue takes hours to repair and requires multiple truck rolls—leaving dozens of customers without power for an extended period of time.
S&C’s EdgeRestore Underground Distribution Restoration System is an automated solution that boosts customer reliability, enhances crew safety, and seamlessly fits into your existing system.
The EdgeRestore system keeps the power on for customers when a fault occurs, mitigating an emergency truck roll and allowing crews to quickly locate the fault for repair.
Overview
Advantages
Deploying an automated underground restoration solution is beneficial for multiple reasons.
Improve customer reliability by eliminating sustained outages
Learn MoreEases operation for crews and enhances safety
Learn MoreSimplifies device installation setup and operation
Learn MoreFeatures

Plug-in solution
Fits into existing protection philosophies with no changes to protection settings or curves.

Simplified switching
Eliminates the need to pull energized elbows.

Automatic fault isolation
No more need for trial-and-error fault-finding to isolate faults.

Easy deployment
Simple communications setup requires zero onsite programming.

Cross-phase detection
Closing operation uses a phase-angle voltmeter before closing to avoid cross-phasing.

Voltage indications without testing cables
Control lights show line crews whether voltage is detected.
Scenarios
Watch how the EdgeRestore system automatically restores power to customers when various problems occur on an underground residential distribution circuit.
Construction
Explore the construction and key features of this product using the 3D product viewer below. For instructions on how to use the viewer, click the Help button next to the black question mark icon.
Need Support?
S&C is here to help you through any stage in your grid-modernization journey, from system studies to 24/7 support. Explore more below.
Product Details
(On mobile, swipe left for remaining ratings information.)
Table 1. EdgeRestore Underground Distribution Restoration System Control
Control Type | Programming* |
---|---|
Normally closed (NC) | Two recloses, open transition |
Normally open (NO) | Two recloses, open transition |
* Programming includes the number of recloses the control will operate after (two) and the return-to-normal transition (open).
Table 2. EdgeRestore Bushing Well Interrupters (50/60-Hz Ratings)
Nom. Voltage | Maximum Voltage (Single Phase to Ground) | BIL Voltage, Line to Ground | Cont. Current | Short-Circuit, Sym. Current | Bushing Well Configuration |
---|---|---|---|---|---|
15 and 25 kV | 15.2 kV | 125 kV | 80 amp | 6300 amp | H1A |
15 and 25 kV | 15.2 kV | 125 kV | 80 amp | 6300 amp | H1B |