Alduti-Rupter® Switches - Indoor Distribution
For indoor distribution, 4.8 kV through 34.5 kV
These time-proven, reliable switches provide no-external-arc circuit interruption of underground distribution circuits
S&C Alduti-Rupter Switches are ideally suited for line-switching, transformer-switching, and cable-switching duties.
Alduti-Rupter Switches are available in three-pole and single-pole versions in voltage ratings through 34.5 kV and current ratings of 600 amperes or 1200 amperes, continuous and interrupting.
Three-Pole Alduti-Rupter Switches
Integral quickmake quick-break mechanism and antifriction bearings are featured in the built-in operating mechanism of the three-pole switches. These switches are furnished as complete units including direct-coupled, chain-coupled, or pipe-coupled handle; interphase barriers; side barriers; and any other operating-mechanism components required by the specifications for any Standard Mounting Arrangement covered in S&C Data Bulletin 783-80.
Standard Mounting Arrangements make it possible to buy and warehouse a quantity of Alduti-Rupter Switches in preferred mounting arrangements, for use in future installations. So at any time, a switch may be withdrawn from stock for immediate installation.
Single-Pole Alduti-Rupter Switches
Hookstick operated single-pole switch are designed for vertical or inverted mounting inside a vault or switchgear when a single-pole load-break disconnect is required.
Three-Pole Switches
kV | Amperes, RMS | |||||
---|---|---|---|---|---|---|
Nom. | Max | BIL | Cont. and Interrupting | Short-Time | Fault-Closing, Duty-Cycle, Two-Time, Asym. | |
Mom., Asym. | Mom., Sym. | |||||
4.8 | 5.5 | 60 | 600 | 61 000 | 25 000 | 61 000 |
4.8 | 5.5 | 60 | 1200 | 61 000 | 40 000 | 61 000 |
13.8 | 17.0 | 95 | 600 | 40 000 | 25 000 | 40 000 |
13.8 | 15.0 | 95 | 1200 | 61 000 | 40 000 | 61 000 |
25 | 29 | 125 | 600 | 40 000 | 25 000 | 28 000 |
34.5 | 38 | 150 | 600 | 40 000 | 25 000 | 28 000 |
34.5 | 38 | 200 | 600 | 40 000 | 25 000 | 28 000 |
Single-Pole Switches
kV | Amperes, RMS | ||||
---|---|---|---|---|---|
Nom. | Max | BIL | Cont. and Interrupting | Short-Time | |
Mom., Asym. | 3-Sec., Sym. | ||||
13.8 | 17.0 | 95 | 600 | 40 000 | 25 000 |
Alduti-Rupter Switches are offered in three-pole and single-pole versions. Three-pole switches are available with the main contact at either the top or bottom, and with a direct-coupled, chain-coupled, or pipe-coupled handle. Refer to S&C Publication 783-80 for standard mounting arrangements.
Three-Pole Alduti-Rupter Switch, with main contact at bottom, handle on right.
Single-Pole Alduti-Rupter Switch
Standard erection drawings for S&C Alduti-Rupter® Switches, Omni-Rupter® Switches, Scada-Mate® Switches, Circuit-Switchers, etc. can be requested by completing the form here.