Contact Us Back to Top

Facing increasingly severe weather, utilities are improving grid reliability and resilience by undergrounding lateral lines. But this key grid-hardening strategy comes with its own set of challenges.

When a fault or loss of source affects an underground residential distribution circuit, it almost always results in a sustained outage. Often, the issue takes hours to repair and requires multiple truck rolls—leaving customers without power for an extended time.

S&C’s EdgeRestore Underground Distribution Restoration System is an automated switching solution that fits seamlessly into residential distribution transformers to restore power in seconds, boost customer reliability, and enhance crew operations.

Faster Restoration for Underground Faults

Watch how the EdgeRestore system isolates faults and restores power from an alternative source in less than 60 seconds through intelligent switching operations.  

Advantages

Thumbs up

Deploys Easily

Install quickly with no complicated set up, specialized tools, or configuration.

Lightbulb

Boosts Reliability

By reducing sustained outages, customer reliability and satisfaction get a boost.

Hardhat

Improves Operations

Automated FLISR enhances crew efficiency and safety.

Dive into all the advantages of deploying this automated underground restoration solution.

Learn More

Scenarios

Watch how the EdgeRestore system automatically restores power to customers when various problems occur on an underground residential distribution circuit.

Construction

Explore the construction and key features of this product using the 3D product viewer below. For instructions on how to use the viewer, click the Help button next to the black question mark icon.

Features

automation icon

Automated switching

Bushing well interrupters and the EdgeRestore control enable fault detection, isolation, and switching for power restoration.

switch_green.png

Manual loadbreak switching

Eliminates need for crews to pull energized elbows.

Magnifying glass icon

Visual status indicators

Semaphore colors on bushing well interrupters show open and close states, indicating the direction of the fault.

EdgeRestore Icon

Transformer-compatible design

Fits into new or existing ANSI Type 1 and Type 2 transformers for easy installation.

Snapping fingers icon

Pre-configured controls

Does not require onsite software programming, settings management, or firmware updates for quick deployment.

exclamation icon

Current sensing

Continuously monitors primary current, signaling the EdgeRestore control if a cable fault occurs.

green bi-directional arrows

Peer-to-peer communications

Uses power line carrier communication between EdgeRestore systems for automatic restoration and return to normal operations.

Traffic light

LED voltage indicators

LEDs on the EdgeRestore control signal to crews whether voltage is detected.

Crosswave line graph

Cross-phase detection

Closing operation uses a phase-angle voltmeter before closing to avoid cross-phasing.

Stay in the Loop with 24/7 Monitoring

Add Ubicquia’s UbiGrid® Distribution Transformer Monitor (DTM+) sensing and communications package to the EdgeRestore system for 24/7 device monitoring, enhanced situational awareness, and improved fault responses.

Take a Closer Look

Need Support?

S&C is here to help you through any stage in your grid-modernization journey, from system studies to 24/7 support. Explore more below.

Product Details

(On mobile, swipe left for remaining ratings information.)

Table 1. EdgeRestore Underground Distribution Restoration System Control

Control Type Programming*
Normally closed (NC) Two recloses, open transition
Normally open (NO) Two recloses, open transition

* Programming includes the number of recloses the control will operate after (two) and the return-to-normal transition (open).

Table 2. EdgeRestore Bushing Well Interrupters (50/60-Hz Ratings)

Nom. Voltage Maximum Voltage (Single Phase to Ground) BIL Voltage, Line to Ground Cont. Current Short-Circuit, Sym. Current Bushing Well Configuration
15 and 25 kV 15.2 kV 125 kV 80 amp 6300 amp H1A
15 and 25 kV 15.2 kV 125 kV 80 amp 6300 amp H1B

Loading...

Contact us to learn more.

Request Information